SCASE32 November 2024
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns, Vt = 1.5V. For push-pull outputs, RL = 500Ω.
The outputs are measured individually with one input transition per measurement.