SCASE41 November 2024 SN74ACT238
PRODUCTION DATA
PW
Package,16-Pin TSSOP(Top View)
BQB Package,16-Pin WQFN(Transparent Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A0 | 1 | I | Address select 0 |
| A1 | 2 | I | Address select 1 |
| A2 | 3 | I | Address select 2 |
| G0 | 4 | I | Strobe input, active low |
| G1 | 5 | I | Strobe input, active low |
| G2 | 6 | I | Strobe input |
| Y7 | 7 | O | Output 7 |
| GND | 8 | — | Ground |
| Y6 | 9 | O | Output 6 |
| Y5 | 10 | O | Output 5 |
| Y4 | 11 | O | Output 4 |
| Y3 | 12 | O | Output 3 |
| Y2 | 13 | O | Output 2 |
| Y1 | 14 | O | Output 1 |
| Y0 | 15 | O | Output 0 |
| VCC | 16 | — | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. | |