SCASE51 January 2025 SN74LV8T541-EP
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns.
The outputs are measured individually with one input transition per measurement.
| TEST | S1 | S2 | RL | CL | ΔV | VCC |
|---|---|---|---|---|---|---|
| tPLH, tPHL | OPEN | OPEN | — | 15pF, 50pF | — | ALL |
| tPLZ, tPZL | CLOSED | OPEN | 1kΩ | 15pF, 50pF | 0.15V | ≤ 2.5V |
| tPHZ, tPZH | OPEN | CLOSED | 1kΩ | 15pF, 50pF | 0.15V | ≤ 2.5V |
| tPLZ, tPZL | CLOSED | OPEN | 1kΩ | 15pF, 50pF | 0.3V | > 2.5V |
| tPHZ, tPZH | OPEN | CLOSED | 1kΩ | 15pF, 50pF | 0.3V | > 2.5V |