SCASE57A January 2025 – July 2025 SN74LV8T138-EP
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns.
The outputs are measured individually with one input transition per measurement.