SCASE60 January 2025 SN74LV8T164-EP
PRODUCTION DATA
| PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -55°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| fCLOCK | Clock frequency | 1.8V | 25.5 | 22.5 | MHz | |||
| tW | Pulse duration | CLR low | 1.8V | 12 | 12.5 | ns | ||
| tW | Pulse duration | CLK high or low | 1.8V | 12.5 | 14.5 | ns | ||
| tSU | Setup time | Data before CLK↑ | 1.8V | 10 | 12.5 | ns | ||
| tSU | Setup time | CLR inactive | 1.8V | 7.5 | 9.5 | ns | ||
| tH | Hold time | Data after CLK↑ | 1.8V | 1 | 1 | ns | ||
| fCLOCK | Clock frequency | 2.5V | 49 | 40 | MHz | |||
| tW | Pulse duration | CLR low | 2.5V | 9 | 10 | ns | ||
| tW | Pulse duration | CLK high or low | 2.5V | 9 | 10 | ns | ||
| tSU | Setup time | Data before CLK↑ | 2.5V | 8 | 9.5 | ns | ||
| tSU | Setup time | CLR inactive | 2.5V | 5.5 | 6.5 | ns | ||
| tH | Hold time | Data after CLK↑ | 2.5V | 1 | 1 | ns | ||
| fCLOCK | Clock frequency | 3.3V | 59 | 55 | MHz | |||
| tW | Pulse duration | CLR low | 3.3V | 8.5 | 9 | ns | ||
| tW | Pulse duration | CLK high or low | 3.3V | 8.5 | 9 | ns | ||
| tSU | Setup time | Data before CLK↑ | 3.3V | 7.5 | 8 | ns | ||
| tSU | Setup time | CLR inactive | 3.3V | 5 | 5.5 | ns | ||
| tH | Hold time | Data after CLK↑ | 3.3V | 1 | 1 | ns | ||
| fCLOCK | Clock frequency | 5V | 75 | 75 | 62.5 | MHz | ||
| tW | Pulse duration | CLR low | 5V | 8.5 | 8.5 | ns | ||
| tW | Pulse duration | CLK high or low | 5V | 8 | 8.5 | ns | ||
| tSU | Setup time | Data before CLK↑ | 5V | 6 | 6.5 | ns | ||
| tSU | Setup time | CLR inactive | 5V | 4.5 | 5 | ns | ||
| tH | Hold time | Data after CLK↑ | 5V | 1 | 1 | ns | ||