SCASE84 April 2025 SN74ACT74-Q1
PRODUCTION DATA
PW Package,
BQA
Package,| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1CLR | 1 | I | Clear for channel 1, active low |
| 1D | 2 | I | Data for channel 1 |
| 1CLK | 3 | I | Clock for channel 1, rising edge triggered |
| 1PRE | 4 | I | Preset for channel 1, active low |
| 1Q | 5 | O | Output for channel 1 |
| 1Q | 6 | O | Inverted output for channel 1 |
| GND | 7 | G | Ground |
| 2Q | 8 | O | Inverted output for channel 2 |
| 2Q | 9 | O | Output for channel 2 |
| 2PRE | 10 | I | Preset for channel 2, active low |
| 2CLK | 11 | I | Clock for channel 2, rising edge triggered |
| 2D | 12 | I | Data for channel 2 |
| 2CLR | 13 | I | Clear for channel 2, active low |
| VCC | 14 | P | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply | |