SCASE96A June 2025 – June 2026 SN74LVC1G37
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VT+ | Positive-going input threshold voltage | 1.65V | 0.76 | 1.08 | 1.16 | V |
| 2.3V | 1.08 | 1.35 | 1.56 | |||
| 3V | 1.3 | 1.66 | 1.92 | |||
| 4.5V | 2.16 | 2.37 | 2.74 | |||
| 5.5V | 2.61 | 2.86 | 3.33 | |||
| VT- | Negative-going input threshold voltage | 1.65V | 0.35 | 0.57 | 0.7 | V |
| 2.3V | 0.56 | 0.79 | 0.89 | |||
| 3V | 0.84 | 1.04 | 1.2 | |||
| 4.5V | 1.41 | 1.59 | 1.97 | |||
| 5.5V | 1.71 | 1.94 | 2.4 | |||
| ΔVT | Hysteresis (VT+ − VT−) | 1.65V | 0.3 | 0.52 | 0.8 | V |
| 2.3V | 0.4 | 0.56 | 0.78 | |||
| 3V | 0.4 | 0.62 | 0.87 | |||
| 4.5V | 0.58 | 0.78 | 1.04 | |||
| 5.5V | 0.69 | 0.91 | 1.14 | |||
| VOL | IOL= 100μA | 1.65V to 5.5V | 0.2 | V | ||
| IOL= 4mA | 1.65V | 0.45 | ||||
| IOL= 8mA | 2.3V | 0.3 | ||||
| IOL= 12mA | 2.7V | 0.4 | ||||
| IOL= 16mA | 3V | 0.4 | ||||
| IOL= 24mA | 0.55 | |||||
| IOL= 32mA | 4.5V | 0.55 | ||||
| II | VI = VCC or GND | VCC = 0V to 5.5V | ±0.001 |
±5 | µA | |
| Ioff | VI or VO = VCC | VCC = 0V | ±0.1 |
±10 | µA | |
| IOZ | VO = VCC or GND | 5.5V | ±0.1 |
±15 | µA | |
| ICC | VI = VCC or GND, IO = 0 | VCC = 1.65V to 5.5V | 0.01 | 10 | µA | |
| ΔICC | One input at VCC - 0.6 V, other inputs at VCC or GND | 3.0V to 5.5V | 500 | µA | ||
| CI | VI = VCC or GND | 3.3V | 3.5 | pF | ||
| CO | VO = VCC or GND | 3.3V | 6.3 | pF | ||