SCASE96A June 2025 – June 2026 SN74LVC1G37
PRODUCTION DATA
The SN74LVC1G37 device contains one open-drain buffer/driver with a maximum sink current of 32mA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.