SCAU057 April   2022

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 What is the TUSB1104 EVM?
    2. 1.2 What is included in the TUSB1104 EVM?
    3. 1.3 What does the EVM look like?
  3. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Configuration Jumpers
    3. 2.3 CEQ Configuration
    4. 2.4 SSEQ Configuration
    5. 2.5 Local I2C Access
  4. 3Quick Start Guide
  5. 4Schematics
    1.     14
    2.     15
    3.     16

CEQ Configuration

There are sixteen EQ settings with 0 being the lowest and Fh being the highest.

Table 2-3 USB Connector Facing Port Receiver (CRX1 and CRX2 pins) Equalization Control
Register(s): CEQ1_SEL or CEQ2_SEL
Equalization Setting #
CEQ1 PIN Level CEQ0 PIN Level EQ Gain at 5 GHz minus Gain at 100 MHz
(dB)
0 0 0 Lowest EQ setting.
1 0 R
2 0 F
3 0 1
4 R 0
5 R R
6 R F
7 R 1
8 F 0
9 F R
10 F F
11 F 1
12 1 0
13 1 R
14 1 F
15 1 1 Highest EQ setting