SCDS040N December   1997  – July 2026 SN74CBTLV3257

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics - DBQ, DGV, D, PW and RGY only
    6. 5.6 Electrical Characteristics - DYY and BQB Package only
    7. 5.7 Switching Characteristics - DBQ, DGV, D, PW and RGY only
    8. 5.8 Switching Characteristics - DYY and BQB Package only
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics - DYY and BQB Package only

over recommended operating free-air temperature range TA = -40 to 125°C (PKG = DYY, BQB) (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYP(1)

MAX

UNIT
VIKVCC = 3V,II = –18mA

-1.2

V
IIVCC = 3.6V,VI = VCC or GND±1µA
IoffVCC = 0,VI or VO = 0 to 3.6V

15

µA
ICCVCC = 3.6V,IO = 0,VI = VCC or GND

10

µA
∆ICC(2)Control inputsVCC = 3.6V,One input at 3V,Other inputs at VCC or GND

300

µA
CiVI = 3V or 03pF
Cio(OFF)A portVO = 3V or 0,OE = VCC

10.5

pF
B port

6

ron(3)VCC = 2.3V,
TYP at VCC = 2.5V
VI = 0II = 64mA5

10

Ω
II = 24mA5

10

VI = 1.7VII = 15mA27

40

VCC = 3VVI = 0II = 64mA5

9

II = 24mA5

9

VI = 2.4VII = 15mA10

20

All typical values are at VCC = 3.3V (unless otherwise noted), TA = 25°C.
This is the increase in supply current for each input that is at the specified voltage level, rather than VCC or GND.
Measured by the voltage drop between the A and the B terminals at the indicated current through the switch. On-state resistance is determined by the lower of the voltages of the two (A or B) terminals.