SCDS054J October 2003 – July 2026 SN74CBTLV3251
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | VCC = 3V, | II = –18mA | –1.2 | V | ||||
| II | VCC = 3.6V, | VI = VCC or GND | ±1 | µA | ||||
| Ioff | VCC = 0, | VI or VO = 0 to 3.6V |
20 |
µA | ||||
| ICC | VCC = 3.6V, | IO = 0, | VI = VCC or GND | 10 | µA | |||
| ∆ICC(2) | Control inputs | VCC = 3.6V, | One input at 3V, | Other inputs at VCC or GND | 300 | µA | ||
| Ci | VI = 3V or 0 | 3 | pF | |||||
| Cio(OFF) | A port | VO = 3V or 0, | OE = VCC | 40.5 | pF | |||
| B port |
6 |
|||||||
| ron(3) | VCC = 2.3V, TYP at VCC = 2.5V |
VI = 0 | II = 64mA | 5 | 8 | Ω | ||
| II = 24mA | 5 | 8 | ||||||
| VI = 1.7V | II = 15mA | 27 | 40 | |||||
| VCC = 3V | VI = 0 | II = 64mA | 5 | 7 | ||||
| II = 24mA | 5 | 7 | ||||||
| VI = 2.4V | II = 15mA | 10 | 15 | |||||