SCDS135E September 2003 – December 2024 SN74CB3Q3257
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | VCC = 3.6 V, II = –18 mA | –1.8 | V | |||||
| IIN | Control inputs | VCC = 3.6 V, VIN = 0 to 5.5 V | ±1 | µA | ||||
| IOZ(3) | VCC = 3.6 V, VO = 0 to 5.5 V, VI = 0, Switch OFF VIN = VCC or GND | ±1 | µA | |||||
| Ioff | VCC = 0, VO = 0 to 5.5 V, VI = 0 | 1 | µA | |||||
| ICC | VCC = 3.6 V, II/O = 0, Switch ON or OFF, VIN = VCC or GND | 0.7 | 1.5 | mA | ||||
| ΔICC(4) | Control inputs | VCC = 3.6 V, One input at 3 V, Other inputs at VCC or GND | 30 | µA | ||||
| ICCD(5) | Per control input | VCC = 3.6 V, A and B ports open, Control input switching at 50% duty cycle | 0.3 | 0.35 | mA/MHz | |||
| Cin | Control inputs | VCC = 3.3 V, VIN = 5.5 V, 3.3 V, or 0 | 2.5 | 3.5 | pF | |||
| Cio(OFF) | A port | VCC = 3.3 V, Switch OFF, VIN = VCC or GND, VI/O = 5.5 V, 3.3 V, or 0 | 5.5 | 7 | pF | |||
| B port | VCC = 3.3 V, Switch OFF, VIN = VCC or GND, VI/O = 5.5 V, 3.3 V, or 0 | 3.5 | 5 | pF | ||||
| Cio(ON) | A port | VCC = 3.3 V, Switch ON, VIN = VCC or GND, VI/O = 5.5 V, 3.3 V, or 0 | 10.5 | 13 | pF | |||
| B port | 10.5 | 13 | ||||||
| ron(6) | VCC = 2.3 V, TYP at VCC = 2.5 V | VI = 0, IO = 30 mA | 4 | 8 | Ω | |||
| VI = 1.7 V, IO = –15 mA | 4 | 9 | ||||||
| VCC = 3 V | VI = 0, IO = 30 mA | 4 | 6 | |||||
| VI = 2.4 V, IO = –15 mA | 4 | 8 | ||||||