SCDS144C October   2003  – August 2026 SN74CB3Q3345

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions #GUID-5EA22E69-B595-40F2-9B52-3229D51A1E04/IDAPZG0
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
      1. 7.2.1 Truth Tables
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VIK VCC = 3.6V, II = –18mA –1.8 V
IIN Control inputs VCC = 3.6V, VIN = 0 to 5.5V ±1 μA
IOZ (3) VCC = 3.6V, VO = 0 to 5.5V,
VI = 0,
Switch OFF,
VIN = VCC or GND
±1 μA
Ioff VCC = 0, VO = 0 to 5.5V, VI = 0 1 μA
ICC VCC = 3.6V, II/O = 0,
Switch ON or OFF,
VIN = VCC or GND 0.7 2 mA
ΔICC (4) Control inputs VCC = 3.6V, One input at 3V, Other inputs at VCC or GND 30 μA
ICCD (5) Per control
input
VCC = 3.6V, A and B ports open, 0.3 0.45 mA/
MHz
Control input switching at 50% duty cycle
Cin Control inputs VCC = 3.3V, VIN = 5.5V, 3.3V, or 0 2.5 3.5 pF
Cio(OFF) VCC = 3.3V, Switch OFF,
VIN = VCC or GND,
VI/O = 5.5V, 3.3V, or 0 3.5 5 pF
Cio(ON) VCC = 3.3V, Switch ON,
VIN = VCC or GND,
VI/O = 5.5V, 3.3V, or 0 9 11.5 pF
ron (6) VCC = 2.3V,
TYP at VCC = 2.5V
VI = 0, IO = 30mA 4 8 Ω
VI = 1.7V, IO = –15mA 4.5 9
VCC = 3V VI = 0, IO = 30mA 4 6
VI = 2.4V, IO = –15mA 4.5 8
VIN and IIN refer to control inputs. VI, VO, II, and IO refer to data pins.
All typical values are at VCC = 3.3V (unless otherwise noted), TA = 25°C.
For I/O ports, the parameter IOZ includes the input leakage current.
This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
This parameter specifies the dynamic power-supply current associated with the operating frequency of a single control input (see ).
Measured by the voltage drop between the A and B terminals at the indicated current through the switch. ON-state resistance is determined by the lower of the voltages of the two (A or B) terminals.