SCDS255G December 2008 – October 2024 TS3USB30E
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | UQFN | VSSOP | ||
| D+ | 3 | 4 | I/O | Common USB signal path |
| D– | 5 | 6 | I/O | |
| D1+ | 1 | 2 | I/O | USB signal path port 1 |
| D1– | 7 | 8 | I/O | |
| D2+ | 2 | 3 | I/O | USB signal path port 2 |
| D2– | 6 | 7 | I/O | |
| GND | 4 | 5 | — | Ground |
| OE | 8 | 9 | I | Bus-switch enable |
| S | 10 | 1 | I | Select input |
| VCC | 9 | 10 | — | Voltage supply |