10 Revision History
Changes from Revision F (August 2015) to Revision G (October 2024)
- Changed the Pin Configuration images and removed the RSW bottom view pinoutGo
- Removed footnote in Absolute Maximum Ratings which stated "The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed."Go
- Changed XTALK from -54dB to -32dB.Go
- Changed OISO from -40dB to -32dBGo
- Changed BW from 900MHz to 1400GHz and removed CL = 5pF from Test Conditions.Go
- Changed the Gain vs Frequency graphGo
- Changed the Crosstalk (XTALK) graphGo
- Changed the Off Isolation (OISO) graphGo
- Removed the 50Ω pulldown resistor on VOUT1 from the Off Isolation (OISO) imageGo
- Added the text D next to VIN the Crosstalk (XTALK) imageGo
Changes from Revision E (August 2012) to Revision F (August 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed package type in the Description From: DGS To: VSSOP Go