SCDS333B June   2012  – July 2016 TS3USB3200

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Dynamic Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Flexible Power Control
      2. 7.3.2 IOFF Protection Prevents Current Leakage in Powered Down State (VCC and VBUS= 0 V)
      3. 7.3.3 1.8-V Compatible Control Inputs (SEL1, SEL2, and PSEL)
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 TS3USB3200 Configured to be Powered by VBUS Through the MicroUSB Connector
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 TS3USB3200 Powered by Mobile Device’s Standalone Battery
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

For Mobility Display Port Applications (MyDP) the signal voltage must be biased to ensure that the signal never exceeds the Recommended Operating Conditions for the TS3USB3200. Namely the VI/O must never operate outside the range of 0 V to 3.6 V.

The control pins (SEL1 and SEL2) have built-in 6-MΩ pulldown resistors to ensure the USB paths are enabled for TS3USB3200 and allow connectivity to the TSU5611 USB accessory switch.

8.2 Typical Applications

8.2.1 TS3USB3200 Configured to be Powered by VBUS Through the MicroUSB Connector

During manufacturing test when battery power is not available, the TS3USB3200 can be configured, as shown in Figure 10, to be powered by VBUS through the microUSB connector.

TS3USB3200 G003_cds333.gif Figure 10. Typical Application Schematic Powered by VBUS

8.2.1.1 Design Requirements

Design requirements of the MHL and USB 1.0,1.1, and 2.0 standards must be followed. The TS3USB3200 has internal 6-MΩ pulldown resistors on SEL and OE, so no external resistors are required on the logic pins. The internal pulldown resistor on SEL ensures the USB channel is selected by default. The internal pulldown resistor on OE enables the switch when power is applied to VCC.

8.2.1.2 Detailed Design Procedure

The TS3USB3200 can be properly operated without any external components. However, TI recommends that unused pins must be connected to ground through a 50-Ω resistor to prevent signal reflections back into the device.

8.2.1.3 Application Curves

TS3USB3200 eye1_cds333.gif Figure 11. 480-Mbps USB 2.0 Eye Pattern With No Device
TS3USB3200 eye3_cds333.gif Figure 13. Eye Pattern: 0.7-Gbps MHL Eye Pattern for With No Device
TS3USB3200 eye5_cds333.gif Figure 15. Eye Pattern: 2.2-Gbps MHL Eye Pattern for With No Device
TS3USB3200 eye7_cds333.gif Figure 17. Eye Pattern: 3-Gbps MHL Eye Pattern for With No Device
TS3USB3200 eye2_cds333.gif Figure 12. 480-Mbps USB 2.0 Eye Pattern for USB Switch
TS3USB3200 eye4_cds333.gif Figure 14. Eye Pattern: 0.7-Gbps MHL Eye Pattern for MHL Switch
TS3USB3200 eye6_cds333.gif Figure 16. Eye Pattern: 2.2-Gbps MHL Eye Pattern for MHL Switch
TS3USB3200 eye8_cds333.gif Figure 18. Eye Pattern: 3-Gbps MHL Eye Pattern for MHL Switch

8.2.2 TS3USB3200 Powered by Mobile Device’s Standalone Battery

The TS3USB3200 can also be powered by the mobile device’s standalone battery. Figure 19 shows a typical implementation. The VBUS pin of the TS3USB3200 can simply be grounded under such conditions.

TS3USB3200 G004_cds333.gif Figure 19. Typical Application Schematic Powered by Mobile Devices

8.2.2.1 Design Requirements

The TS3USB3200 can be properly operated without any external components. However, TI recommends that unused pins must be connected to ground through a 50-Ω resistor to prevent signal reflections back into the device.

8.2.2.2 Detailed Design Procedure

The VBUS pin of the TS3USB3200 can simply be grounded under such conditions.