SCDS437C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tTRAN | Transition time from control input | VS = 3 V RL = 300 Ω, CL = 35 pF Refer to Transition Time |
25°C | 180 | 190 | ns | |
| –40°C to +85°C | 220 | ns | |||||
| –40°C to +125°C | 240 | ns | |||||
| tON (EN) | Turn-on time from enable | VS = 3 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 120 | 180 | ns | |
| –40°C to +85°C | 215 | ns | |||||
| –40°C to +125°C | 240 | ns | |||||
| tOFF (EN) | Turn-off time from enable | VS = 3 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 130 | 220 | ns | |
| –40°C to +85°C | 245 | ns | |||||
| –40°C to +125°C | 270 | ns | |||||
| tBBM | Break-before-make time delay | VS = 3 V, RL = 300 Ω, CL = 35 pF Refer to Break-Before-Make |
25°C | 60 | ns | ||
| –40°C to +85°C | 1 | ns | |||||
| –40°C to +125°C | 1 | ns | |||||
| TON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1us RL = 300 Ω, CL = 35pF Refer to Turn-on (VDD) Time |
25°C | 0.19 | ms | ||
| –40°C to +85°C | 0.19 | 1 | ms | ||||
| –40°C to +125°C | 0.19 | 1 | ms | ||||
| tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 650 | ps | ||
| QINJ | Charge injection | VD = 0 V, CL = 1 nF Refer to Charge Injection |
25°C | 14 | pC | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Off Isolation |
25°C | –75 | dB | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz Refer to Off Isolation |
25°C | –55 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Crosstalk |
25°C | –80 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1MHz Refer to Crosstalk |
25°C | –70 | dB | ||
| BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 0 V, Refer to Bandwidth |
25°C | 42 | MHz | ||
| IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –0.3 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –68 | dB | ||
| THD+N | Total Harmonic Distortion + Noise | VPP = 5 V, VBIAS = 0 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.001 | % | ||
| CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 36 | pF | ||
| CD(OFF) | Drain off capacitance | VS = 0 V, f = 1 MHz | 25°C | 53 | pF | ||
| CS(ON), CD(ON) | On capacitance | VS = 0 V, f = 1 MHz | 25°C | 142 | pF | ||