SCDS443C October 2022 – October 2024 TMUX7201 , TMUX7202
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD – VSS | Supply voltage | 48 | V | |
| VDD | –0.5 | 48 | V | |
| VSS | –48 | 0.5 | V | |
| VSEL or VEN | Logic control input pin voltage (SELx) | –0.5 | 48 | V |
| ISEL or IEN | Logic control input pin current (SELx) | –30 | 30 | mA |
| VS or VD | Source or drain voltage (Sx, Dx) | VSS–0.5 | VDD+0.5 | V |
| IIK | Diode clamp current(3) | –30 | 30 | mA |
| IS or ID (CONT) | Source or drain continuous current (Sx, Dx) | IDC + 10 %(4) | mA | |
| TA | Ambient temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
| TJ | Junction temperature | 150 | °C | |