SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
One example application of the SN4599-Q1 is to change an Op Amp from unity gain setting to an inverting amplifier configuration. Utilizing a switch allows a system to have a configurable gain and allows the same architecture to be utilized across the board for various inputs to the system. Figure 8-1 shows the SN4599-Q1 configured for gain setting application.