SCDS475A April 2024 – July 2024 SN4599-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | -0.5 | 6 | V |
| VIN | Control input voltage(2) | -0.5 | 6 | V |
| VI/O | Voltage range applied to any output in the high-impedance or power-off state(2)(3) | -0.5 | VDD + 0.5 | V |
| IIK | Control input clamp current VIN < 0 | -50 | mA | |
| II/O | I/O port diode current VI/O < 0 or VI/O > VDD | -50 | 50 | mA |
| II/O | On-state switch current(4) VI/O = 0 to VDD | IDC ± 10 %(7) | IDC ± 10 %(7) | mA |
| Ptot | Total power dissipation | 300 | mW | |
| Tj | Junction temperature | 150 | C | |
| Storage temperature, Tstg | -65 | 150 | C | |