SCDS485A July   2025  – September 2025 TMUX5411 , TMUX5412 , TMUX5413

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  ±15V Dual Supply: Electrical Characteristics 
    6. 5.6  ±15V Dual Supply: Switching Characteristics 
    7. 5.7  48V Single Supply: Electrical Characteristics 
    8. 5.8  48V Single Supply: Switching Characteristics 
    9. 5.9  12 V Single Supply: Electrical Characteristics 
    10. 5.10 12V Single Supply: Switching Characteristics 
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  tON and tOFF Time
    5. 6.5  Propagation Delay
    6. 6.6  Charge Injection
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + Noise
    11. 6.11 Power Supply Rejection Ratio (PSRR)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 Power-Up Sequence Free
    4. 7.4 Device Functional Modes
      1. 7.4.1 Truth Tables
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Typical Application - Gain Switching
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Application Curve
    2. 8.2 Power Supply Recommendations
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

48V Single Supply: Electrical Characteristics 

VDD = +48V, VSS = 0V, GND = 0V (unless otherwise noted) 
Typical at VDD = +48V, VSS = 0V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
ANALOG SWITCH
RON On-resistance VS = 5V to 43V
ID = –10mA
Refer to On-Resistance
25°C 21 26 Ω
–40°C to +85°C 32 Ω
–40°C to +125°C 40 Ω
ΔRON On-resistance mismatch between channels VS = 5V to 43V
ID = –10mA
Refer to On-Resistance
25°C 0.14 1 Ω
–40°C to +85°C 1.6 Ω
–40°C to +125°C 1.7 Ω
RON FLAT On-resistance flatness VS = 5V to 43V
ID = –10mA
Refer to On-Resistance
25°C 0.04 0.6 Ω
–40°C to +85°C 0.7 Ω
–40°C to +125°C 0.8 Ω
RON DRIFT On-resistance drift VS = 24V, IS = –10mA
Refer to On-Resistance
–40°C to +125°C 0.085 Ω/°C
IS(OFF) Source off leakage current(1) VDD = 48V, VSS = 0V
Switch state is off
VS = 43V / 1V
VD = 1V / 43V
Refer to Off-Leakage Current
25°C 0.004 nA
–40°C to +85°C –25 25 nA
–40°C to +125°C –35 35 nA
ID(OFF) Drain off leakage current(1) VDD = 48V, VSS = 0V
Switch state is off
VS = 43V / 1V
VD = 1V / 43V
Refer to Off-Leakage Current
25°C 0.004 nA
–40°C to +85°C –25 25 nA
–40°C to +125°C –35 35 nA
IS(ON)
ID(ON)
Channel on leakage current(2) VDD = 44V, VSS = 0V
Switch state is on
VS = VD = 40V or 1V
Refer to Section 6.3
25°C 0.004 nA
–40°C to +85°C –25 25 nA
–40°C to +125°C -35 35 nA
LOGIC INPUTS (SEL / EN pins)
IIL Input leakage current –40°C to +125°C -0.1 –0.001 0.1 µA
CIN Logic input capacitance –40°C to +125°C 5 pF
POWER SUPPLY
IDD VDD supply current VDD = 48V, VSS = 0V
Logic inputs = 0V, 5V, or VDD
25°C 125 155 µA
–40°C to +85°C 170 µA
–40°C to +125°C   180 µA
IDD (1.8V) VDD supply current VDD = 48V, VSS = 0V
Logic inputs = 1.8V
–40°C to +125°C 190 µA
IDDQ VDD quiescent supply current VDD = 48V, VSS = 0V
All Switches OFF
–40°C to +125°C 65 µA
When VS is positive, VD is negative, or when VS is negative, VD is positive.
When VS is at a voltage potential, VD is floating, or when VD is at a voltage potential, VS is floating.