SCDU027 August 2021
| Designator | Component | Manufacturer | Description | Quantity |
|---|---|---|---|---|
| C21, C22, C23, C24, C25, C26 | CKG57NX7T2E335M500JH | TDK | CAP, CERM, 3.3 µF, 250 V, ± 20%, X7T, AEC-Q200 Grade 1, 6 × 5 × 5 mm | 6 |
| H1, H2, H3, H4 | NY PMS 440 0025 PH | B&F Fastener Supply | Machine Screw, Round, #4-40 × 1/4, Nylon, Philips panhead | 4 |
| H5, H6, H7, H8 | 1902C | Keystone | Standoff, Hex, 0.5"L #4-40 Nylon | 4 |
| J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J17, J18, J19, J20 | 61300621121 | Wurth Elektronik | Header, 2.54 mm, 3 × 2, Gold, TH | 20 |
| J21 | 61300311121 | Wurth Elektronik | Header, 2.54 mm, 3 × 1, Gold, TH | 1 |
| J22 | 2-881545-2 | TE | Default shunt positioning: between pins 1 and 2 of J21 | 1 |
| J23, J24, J26, J27, J28, J29, J30, J31, J32, J33, J34, J35, J36, J37, J38, J39, J40, J41, J42, J43 | 2-881545-2 | TE | Default shunt positioning: between pins 3 and 4 of J1-J20 | 20 |
| J25 | 691 101 710 003 | Wurth Elektronik | Terminal Block, 5 mm, 3 × 1, Tin, TH | 1 |
| LBL1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | 1 |
| R5, R6, R7, R8, R9, R10, R11, R12, R21, R22, R23, R24, R25, R26, R27, R28, R37, R38, R39, R40, R41, R42, R43, R44, R52, R53, R54, R55, R56, R57, R64, R65, R66, R67, R68, R69, R76, R77, R78, R79 | PMR10EZPJ000 | Rohm | RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 | 40 |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP101, TP102, TP103, TP104, TP105, TP106, TP107, TP108, TP109, TP110, TP111, TP112, TP113, TP114, TP115, TP116, TP117, TP118, TP119, TP120 | 5122 | Keystone | Test Point, Compact, Blue, TH | 40 |
| TP21 | 5005 | Keystone | Test Point, Compact, Red, TH | 1 |
| TP22, TP24, TP25, TP26, TP27, TP28, TP29, TP30 | 5011 | Keystone | Test Point, Multipurpose, Black, TH | 8 |
| TP23 | 5126 | Keystone | Test Point, Multipurpose, Green, TH | 1 |