SCES463I
June 2003 – June 2025
SN74LVC1G3157-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics 125C
5.7
Analog Channel Specifications
5.8
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Documentation Support
11.1.1
Related Documentation
11.2
Receiving Notification of Documentation Updates
11.3
Support Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
1
Features
Functional safety capable
Documentation available to aid functional safety system design
AEC-Q100 qualified for automotive applications:
Temperature grade 1: –40°C to +125°C, T
A
ESD protection exceeds 2000V per MIL-STD-883, method 3015; exceeds 200V using machine model (C = 200pF, R = 0)
1.65V to 5.5V V
CC
operation
Useful for analog and digital applications
Specified break-before-make switching
Rail-to-rail signal handling
High degree of linearity
High speed, typically 0.5ns
(V
CC
= 3V, C
L
= 50pF)
Low ON-State resistance, typically approximately 6Ω
(V
CC
= 4.5V)
Latch-up performance exceeds 100mA per JESD 78, Class II