SCES480E August 2003 – May 2024 SN74LVC08A-Q1
PRODUCTION DATA
The SN74LVC08A-Q1 quadruple 2-input positive-AND gate is designed for 2.7V to 3.6V VCC operation.
The device performs the Boolean function Y = A • B
or
in positive logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V/5V system environment.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC08A-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
| D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
| PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |
Logic Diagram, Each Gate (Positive
Logic)