SCES482F
August 2003 – October 2025
SN74LVC1G04-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics
5.7
Switching Characteristics
5.8
Operating Characteristics
5.9
Typical Characteristics
6
Parameter Measurement Information
17
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Documentation Support
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for automotive applications
AEC-Q100 qualified with the following results:
Device temperature grade 1:
–40°C to 125°C ambient operating temperature range
Device HBM ESD classification level H2
Device CDM ESG classification level C4B
ESD protection exceeds 2000V per MIL-STD-883, method 3015; exceeds 200V using machine model (C = 200pF, R = 0)
Supports 5V V
CC
operation
Inputs accept voltages to 5.5V
Maximum t
pd
of 3.3ns at 3.3V
Low power consumption, 10μA maximum I
CC
±24mA output drive at 3.3V
I
off
supports partial-power-down mode operation
Latch-up performance exceeds 100mA per JESD 78, Class II