SCES519O December 2003 – October 2025 SN74LVC1G34
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
| VOH | IOH = –100μA | 1.65V to 5.5V | VCC – 0.1 | VCC – 0.1 | V | |||||
| IOH = –4mA | 1.65V | 1.2 | 1.2 | |||||||
| IOH = –8mA | 2.3V | 1.9 | 1.9 | |||||||
| IOH = –16mA | 3V | 2.4 | 2.4 | |||||||
| IOH = –24mA | 2.3 | 2.3 | ||||||||
| IOH = –32mA | 4.5V | 3.8 | 3.8 | |||||||
| VOL | IOL = 100μA | 1.65V to 5.5V | 0.1 | 0.1 | V | |||||
| IOL = 4mA | 1.65V | 0.45 | 0.45 | |||||||
| IOL = 8mA | 2.3V | 0.3 | 0.3 | |||||||
| IOL = 16mA | 3V | 0.4 | 0.4 | |||||||
| IOL = 24mA | 0.55 | 0.55 | ||||||||
| IOL = 32mA | 4.5V | 0.55 | 0.55 | |||||||
| II | VI = 5.5V or GND | 0 to 5.5V | ±1 | ±2 | μA | |||||
| Ioff | VI or VO = 5.5V | 0 | ±10 | ±10 | μA | |||||
| ICC | VI = 5.5V or GND, | IO = 0 | 1.65V to 5.5V | 1 | 10 | μA | ||||
| ΔICC | One input at VCC – 0.6V, Other inputs at VCC or GND | 3V to 5.5V | 500 | 500 | μA | |||||
| Ci | VI = VCC or GND | 3.3V | 3.5 | pF | ||||||