SCES958B July 2023 – April 2024 TXV0108-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| 1.2V ± 0.06 | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | |||||
| TYP | TYP | TYP | TYP | |||||
| tpd | Propagation delay | A | B | 4.5 | 3.0 | 2.5 | 2.5 | ns |
| B | A | |||||||
| tdis | Disable time | OE | A | 7.5 | 6.5 | 6.0 | 6.0 | ns |
| OE | B | |||||||
| ten | Enable time | OE | A | 9 | 7 | 6.5 | 6.5 | ns |
| OE | B | |||||||
| TR | Rise time (1) | A | B | 0.75 | 0.40 | 0.30 | 0.25 | ns |
| B | B | |||||||
| TF | Fall time (1) | A | B | 0.65 | 0.40 | 0.30 | 0.30 | ns |
| B | B | |||||||
| Duty Cycle | Duty cycle variation | A | B | 50 | 50 | 50 | 50 | % |
| B | A | |||||||