SCES977B February   2025  – January 2026 TXG4041-Q1 , TXG4042-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Specifications
      1. 5.1.1  Absolute Maximum Ratings
      2. 5.1.2  ESD Ratings
      3. 5.1.3  Recommended Operating Conditions
      4. 5.1.4  Thermal Information
      5. 5.1.5  Electrical Characteristics
      6. 5.1.6  Supply Current
      7. 5.1.7  Switching Characteristics, VCCA = 1.8 ± 0.15V
      8. 5.1.8  Switching Characteristics, VCCA = 2.5 ± 0.2V
      9. 5.1.9  Switching Characteristics, VCCA = 3.3 ± 0.3V
      10. 5.1.10 Switching Characteristics, VCCA = 5.0 ± 0.5V
      11. 5.1.11 Switching Characteristics: Tsk, TMAX
    2. 5.2 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 7.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 7.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3 VCC Disconnect
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Glitch-Free Power Supply Sequencing
      6. 7.3.6 Negative Clamping Diodes
      7. 7.3.7 Fully Configurable Dual-Rail Design
      8. 7.3.8 Supports High-Speed Translation
      9. 7.3.9 AC Noise Rejection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TXG404x-Q1 is a 4-bit, fixed direction, non-galvanic based voltage and ground-level translator that supports both logic-level shifting between 1.71V to 5.5V and ground-level shifting up to ±40V. Compared to traditional level shifters, the TXG404x-Q1 family solves the challenges of voltage translation across different ground levels. The Simplified Diagram shows a common use case where DC shift occurs between GNDA to GNDB due to parasitic resistance or capacitance.

VCCA is referenced to GNDA and VCCB is referenced to GNDB. Ax pins are referenced to VCCA logic level while Bx pins are referenced to VCCB logic levels. Both A port and B port accept voltages from 1.71V to 5.5V. This device includes two enable pins that can place the respective outputs in a high-impedance state when the OE pin is connected to GND or left floating. In the event of input power or signal loss, the output is default low when OE is High (refer to Table 7-1). The leakage between GNDA and GNDB is <45nA when VCC to GND is shorted.

The TXG404x-Q1 device helps improve noise immunity and power sequencing across different ground domains while providing low power consumption, latency, and channel-to-channel skew. The device supresses noise levels of 80VPP up to 5MHz (Figure 7-5). TXG404x-Q1 can support multiple interfaces such as SPI, UART, GPIO, and I2S.

Package Information
PART NUMBER PACKAGE (1) BODY SIZE (NOM)
TXG4041-Q1

TXG4042-Q1

DYY (SOT-14) 4.20mm × 2.00mm
DBQ (QSOP-16) 4.90mm x 3.90mm
RUC (X2QFN-14) 2.00mm × 2.00mm
For all available packages, see the orderable addendum at the end of the data sheet.

TXG4041-Q1 TXG4042-Q1 Simplified Diagram

Simplified Diagram