SCES983A October 2025 – March 2026 TXB0604
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1. And make sure the VCCA ≤ VCCB.
| DESIGN PARAMETERS | EXAMPLE VALUE | |||
|---|---|---|---|---|
| Input voltage range | 0.9V to 2V | |||
| Output voltage range | 1.65V to 3.6V | |||