SCES984A April   2025  – January 2026 TXS0102W-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.2V
    7. 5.7  Switching Characteristics, VCCA = 1.5 ± 0.1V
    8. 5.8  Switching Characteristics, VCCA = 1.8 ± 0.15V
    9. 5.9  Switching Characteristics, VCCA = 2.5 ± 0.2V
    10. 5.10 Switching Characteristics, VCCA = 3.3 ± 0.3V
    11. 5.11 Switching Characteristics: Tsk, TMAX
    12. 5.12 Operating Characteristics: VCCA = 1.5V to 3.3V, VCCB = 1.5V to 3.3V
    13. 5.13 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pullup or Pulldown Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Parameter Measurement Information

Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:

  • PRR 10 MHz
  • ZO = 50Ω
  • dv/dt ≥ 1V/ns

Note: All parameters and waveforms are not applicable to all devices.
TXS0102W-Q1 Data Rate, Pulse Duration,
                    Propagation Delay, Output Rise  And Fall Time
                    Measurement Using A Push-Pull DriverFigure 6-1 Data Rate, Pulse Duration, Propagation Delay, Output Rise
And Fall Time Measurement Using A Push-Pull Driver
TXS0102W-Q1 Data Rate, Pulse Duration,
                    Propagation Delay, Output Rise  And Fall Time
                    Measurement Using An Open-Drain DriverFigure 6-2 Data Rate, Pulse Duration, Propagation Delay, Output Rise
And Fall Time Measurement Using An Open-Drain Driver
TXS0102W-Q1 Load Circuit For Enable /
                    Disable Time MeasurementFigure 6-3 Load Circuit For Enable / Disable Time Measurement
Table 6-1 Switch Configuration For Enable / Disable Timing
TESTS1
tPZL(2), tPLZ(1)2 × VCCO
tPHZ(1), tPZH(2)Open
tPLZ and tPHZ are the same as tdis.
tPZL and tPZH are the same as ten.
TXS0102W-Q1 Voltage Waveforms Pulse
                    Duration
(1) All input pulses are measured one at a time, with one transition per measurement.
Figure 6-4 Voltage Waveforms Pulse Duration
TXS0102W-Q1 Voltage Waveforms Propagation
                    Delay Times
(1) All input pulses are measured one at a time, with one transition per measurement.
Figure 6-5 Voltage Waveforms Propagation Delay Times
TXS0102W-Q1 Voltage Waveforms Enable And
                    Disable Times
(1) Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
(2) Waveform 2 is for an output with internal conditions such that the ouput is high, except when disabled by the output control.
Figure 6-6 Voltage Waveforms Enable And Disable Times