SCES990A May 2025 – November 2026 TXG8041-Q1 , TXG8042-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCCA to VGNDA | Supply voltage A to Ground voltage A | –0.5 | 6.5 | V | |
| VCCB to VGNDB | Supply voltage B to Ground voltage B | –0.5 | 6.5 | V | |
| VGNDA to VGNDB | Voltage between GNDA and GNDB | -82 | 82 | V | |
| VI | Input Voltage(2) | I/O Ports (A Port) to VGNDA | –0.5 | 6.5 | V |
| I/O Ports (B Port) to VGNDB | –0.5 | 6.5 | |||
| OE | –0.5 | 6.5 | V | ||
| VO | Voltage applied to any output in the high-impedance or power-off state(2) | A Port to VGNDA | –0.5 | 6.5 | V |
| B Port to VGNDB | –0.5 | 6.5 | |||
| VO | Voltage applied to any output in the high or low state(2)(3) | A Port to VGNDA | –0.5 | 6.5 | V |
| B Port to VGNDB | –0.5 | 6.5 | |||
| IIK | Input clamp current | VI < 0 | –20 | mA | |
| IOK | Output clamp current | VO < 0 | –20 | mA | |
| IO | Continuous output current | –16 | 16 | mA | |
| Continuous current through VCCx or GNDx | –64 | 64 | mA | ||
| Tj | Junction Temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |