SCES990A May 2025 – November 2026 TXG8041-Q1 , TXG8042-Q1
PRODUCTION DATA
A balanced output allows the device to sink and source similar currents. The high drive capability of this device creates fast edges into light loads, so routing and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. Section 5.1 defines the electrical and thermal limits that must be followed at all times.