SCES991 June   2025 TXG8020 , TXG8021

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics, VCCA = 1.8 ± 0.15V
    6. 5.6 Switching Characteristics, VCCA = 2.5 ± 0.2V
    7. 5.7 Switching Characteristics, VCCA = 3.3 ± 0.3V
    8. 5.8 Switching Characteristics, VCCA = 5.0 ± 0.5V
    9. 5.9 Switching Characteristics: Tsk, TMAX
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 7.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 7.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3 VCC Disconnect
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Glitch-Free Power Supply Sequencing
      6. 7.3.6 Negative Clamping Diodes
      7. 7.3.7 Fully Configurable Dual-Rail Design
      8. 7.3.8 Supports High-Speed Translation
      9. 7.3.9 AC Noise Rejection
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Regulatory Requirements
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Inputs with Integrated Static Pull-Down Resistors

This device has 5MΩ typical integrated weak pull-downs for each input. This feature allows all inputs to be left floating without the concern for unstable outputs or increased current consumption. This also helps to reduce external component count for applications where not all channels are used or need to be fixed low. If an external pull-up is required, it should be no larger than 1MΩ to avoid contention with the 5MΩ internal pull-down.