TXG8041-EP supports I/O voltage translation in environments with noisy grounds. The plot below illustrates the amount of noise that GNDA and GNDB can reject in terms peak-to-peak voltage over frequency without disrupting communication between two systems. As an example,
Figure 7-4 below shows GNDA with a ground bounce of 2V
PP at 10kHz but still effectively translating 5V to 2.5V without any degradation.