SCES998 May 2025 TXG1020-Q1 , TXG1021-Q1
ADVANCE INFORMATION
The TXG102x-Q1 is a 2-bit ground-level translator that uses two individually configurable power-supply rails which allows it to translate across two different power domains. The device is operational with VCCA and VCCB supplies as low as 1.71V and as high as 5.5V. The A port is designed to track VCCA and the B port is designed to track VCCB. In addition to I/O level shifting, this translator can support a difference of -10V to +10V between GNDA and GNDB. VCCA is referenced to GNDA and VCCB is referenced to GNDB.
The TXG102x-Q1 device is designed for asynchronous communication between data buses, and transmits data with fixed direction from the A bus to the B bus on some channels and from the B bus to the A bus on the remaining channels.
The VCC disconnect feature ensures that if VCC is disconnected with the complementary supply within recommended operating conditions, outputs are disabled and set to the high-impedance state while the supply current is maintained. The Ioff-float circuitry ensures that no excessive current is drawn from or sourced into an input or output while the supply is floating.
Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.