TXG102x-Q1
supports I/O voltage translation in environments with noisy grounds. The
plot below illustrates the amount of noise that GNDA and GNDB can reject in
terms peak-to-peak voltage over frequency without disrupting communication
between two systems. As an example,
Figure 7-4
below shows GNDA with a ground bounce of 2V
PP at 10kHz but still
effectively translating 5V to 2.5V without any degradation.