SCES998A May   2025  – March 2026 TXG1020-Q1 , TXG1021-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Supply Current
    7. 5.7  Switching Characteristics, VCCA = 1.8 ± 0.15V
    8. 5.8  Switching Characteristics, VCCA = 2.5 ± 0.2V
    9. 5.9  Switching Characteristics, VCCA = 3.3 ± 0.3V
    10. 5.10 Switching Characteristics, VCCA = 5.0 ± 0.5V
    11. 5.11 Switching Characteristics: Tsk, TMAX
  7. 6 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 8.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 8.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 8.3.3 VCC Disconnect
      4. 8.3.4 Over-Voltage Tolerant Inputs
      5. 8.3.5 Glitch-Free Power Supply Sequencing
      6. 8.3.6 Negative Clamping Diodes
      7. 8.3.7 Fully Configurable Dual-Rail Design
      8. 8.3.8 Supports High-Speed Translation
      9. 8.3.9 AC Noise Rejection
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Regulatory Requirements
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The TXG102x-Q1 is a 2-bit, fixed direction, non-galvanic based voltage and ground-level translator that can support both logic-level shifting between 1.71V to 5.5V and ground-level shifting up to ±10V. Compared to traditional level shifters, the TXG102x-Q1 family can solve the challenges of voltage translation across different ground levels. The Simplified Diagram shows a common use case where DC shift occurs between GNDA to GNDB due to parasitic resistance or capacitance.

VCCA is referenced to GNDA and VCCB is referenced to GNDB. Ax pins are referenced to VCCA logic level while Bx pins are referenced to VCCB logic levels. Both A port and B port can accept voltages from 1.71V to 5.5V. The leakage between GNDA and GNDB is <40nA when VCC to GND is shorted.

The TXG102x-Q1 device helps improve noise immunity and power sequencing across different ground domains while providing low power consumption, latency and channel-to-channel skew. It can supress noise levels of 20VPP up to 45MHz (Figure 8-3). This device can support multiple interfaces such as UART, GPIO, and JTAG.

Package Information
PART NUMBER PACKAGE (1) BODY SIZE (NOM)
TXG1020-Q1TXG1021-Q1 DSG (WSON-8) 2.0mm × 2.00mm
DDF (SOT-8) 2.90mm × 1.60mm
D (SOIC-8) 4.90mm × 3.90mm
For all available packages, see the orderable addendum at the end of the data sheet.
TXG1020-Q1 TXG1021-Q1 Simplified Diagram Simplified Diagram