SCEU030A August 2024 – December 2024 TPLD1201
PRODUCTION DATA
This section covers using InterConnect Studio to configure a TPLD1201 using a pre-built demo circuit.
When the TPLD is temporarily configured, removing power from the device causes the TPLD to reset and the configured circuit to be erased. The TPLD can be reconfigured multiple times without needing to be reset between configurations.
Figure 3-5 Selecting the Demo in ICSSee Section 3.3 for more details about the demo.
Figure 3-6 Temporarily Configuring in ICSOnce the programming sequence is completed, the TPLD device on the board is temporarily configured with the circuit built in InterConnect Studio. The configured circuit can be tested using the buttons, potentiometers and LEDs provided on the EVM.