SCEU031B August 2024 – October 2024 TPLD801
PRODUCTION DATA
The TPLD801 is a cost-optimized device that offers a rich set of functionality in a small form factor, supports an extended temperature range from -40°C to 125°C, and operates with supply voltages ranging from 1.71V to 5.5V. System designers can create circuits and configure the macrocells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) memory through InterConnect Studio software.