SCHS155E November 1998 – May 2024 CD54HC164 , CD54HCT164 , CD74HC164 , CD74HCT164
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| HC TYPES | |||||||||||
| VIH | High level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | |||||
| 4.5 | 3.15 | 3.15 | 3.15 | ||||||||
| 6 | 4.2 | 4.2 | 4.2 | ||||||||
| VIL | Low level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | |||||
| 4.5 | 1.35 | 1.35 | 1.35 | ||||||||
| 6 | 1.8 | 1.8 | 1.8 | ||||||||
| VOH |
High level output voltage |
IOH = – 20 μA | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | |||||||
| IOH = – 20 μA | 6 | 5.9 | 5.9 | 5.9 | |||||||
|
High level output voltage |
IOH = – 4 mA | 4.5 | 3.98 | 3.84 | 3.7 | ||||||
| IOH = – 5.2 mA | 6 | 5.48 | 5.34 | 5.2 | |||||||
| VOL |
Low level output voltage |
IOL = 20 μA | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | |||||||
| IOL = 20 μA | 6 | 0.1 | 0.1 | 0.1 | |||||||
|
Low level output voltage |
IOL = 4 mA | 4.5 | 0.26 | 0.33 | 0.4 | ||||||
| IOL = 5.2 mA | 6 | 0.26 | 0.33 | 0.4 | V | ||||||
| II | Input leakage current | 6 | ±0.1 | ±1 | ±1 | μA | |||||
| ICC | Supply current | VI = VCC or GND | 6 | 8 | 80 | 160 | μA | ||||
| HCT TYPES | |||||||||||
| VIH | High level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | |||||
| VIL | Low level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | |||||
| VOH |
High level output voltage |
IOH = – 20 μA | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
|
High level output voltage |
IOH = – 4 μA | 4.5 | 3.98 | 3.84 | 3.7 | ||||||
| VOL |
Low level output voltage |
IOL = 20 μA | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
|
Low level output voltage |
IOL = 4 μA | 4.5 | 0.26 | 0.33 | 0.4 | ||||||
| II | Input leakage current | VI = VCC or GND | 5.5 | ±0.1 | ±1 | ±1 | μA | ||||
| ICC | Supply current | VI = VCC or GND | 5.5 | 8 | 80 | 160 | μA | ||||
| ΔICC(2)(3) | Additional supply current per input pin | Date Shift-In (1,2) | 4.5 to 5.5 | 100 | 108 | 135 | 147 | μA | |||
| CLR | 4.5 to 5.5 | 100 | 324 | 405 | 441 | μA | |||||
| CLK | 4.5 to 5.5 | 100 | 252 | 315 | 343 | μA | |||||