SCHS305E January 2001 – August 2024 CD54AC04 , CD74AC04
PRODUCTION DATA
The 'AC04 devices contain six independent inverters. The devices perform the Boolean function Y = A.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| CDx4AC04 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
| N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
| J (CDIP, 14) | 19.56 mm x 6.67mm | 19.56mm x 6.67mm |
Simplified Schematic