SCHS319C November 2002 – August 2024 CD74ACT14
PRODUCTION DATA
| TA = 25°C | − 55°C to 125°C | − 40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||
| VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | 4.5 | 5.5 | V |
| VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V |
| VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V |
| IOH | High-level output current | –24 | –24 | –24 | mA | |||
| IOL | Low-level output current | 24 | 24 | 24 | mA | |||
| T∆t/∆v | Input transition rise or fall rate | 20 | 20 | 20 | °C | |||