SCHS335A March 2003 – June 2025 CD54AC157 , CD74AC157
PRODUCTION DATA
These quadruple 2-line to 1-line data selectors/multiplexers are designed for 1.5V to 5.5V VCC operation
The ’AC157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| CD54AC157 | J (CDIP, 16) | 21.34mm × 7.62mm | 21.34mm × 6.92mm |
| CD74AC157 | N (PDIP, 16) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |
| D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.91mm | |
| BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
Logic Diagram