SCHS338B March 2003 – May 2025 CD54ACT151 , CD74ACT151
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tPLH | D | Y | 3.9 | 15.5 | 4 | 14.1 | ns |
| tPHL | 3.9 | 15.5 | 4 | 14.1 | |||
| tPLH | D | W | 4.2 | 16.9 | 4.4 | 15.4 | ns |
| tPHL | 4.2 | 16.9 | 4.4 | 15.4 | |||
| tPLH | A, B, or C | Y | 5.1 | 20.2 | 5.2 | 18.4 | ns |
| tPHL | 5.1 | 20.2 | 5.2 | 18.4 | |||
| tPLH | A, B, or C | W | 5.4 | 21.6 | 5.6 | 19.6 | ns |
| tPHL | 5.4 | 21.6 | 5.6 | 19.6 | |||
| tPLH | G | Y | 3 | 12.1 | 3.1 | 11 | ns |
| tPHL | 3 | 12.1 | 3.1 | 11 | |||
| tPLH | G | W | 3.4 | 13.5 | 3.5 | 12.3 | ns |
| tPHL | 3.4 | 13.5 | 3.5 | 12.3 | |||