SCLA042 March   2021 SN74HCS08-Q1

 

  1.   Trademarks
  2. 1Block Diagram
  3. 2Optimizing Safety Signal Management
  4. 3Logic and Translation Use Cases
  5. 4References

Logic and Translation Use Cases

Each use case is linked to a separate short document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use-cases shown in the provided Simplified Block Diagram.

Table 3-1 Logic Use Cases
Nearest BlockUse-Case IdentifierUse Case
SBCPower SequencingCombine Power Good Signals
Battery System ControllerSignal ConditioningDrive Transmission Lines With Logic
Contactor Control, Safety Diagnostics, CSC Interface Controller Supply, CSC Supply, Cell DiagnosticsSafety Logic CombinationEnable or Disable a Digital Signal
Table 3-2 Translation Use Cases
Nearest BlockUse-Case IdentifierUse Case
CSC Controller,

Wireless Controller

UARTTranslate Voltages for UART

CSC Interface Controller

SPITranslate Voltages for SPI