SCLK037 December 2023 SN54SC4T00-SEP
PRODUCTION DATA
Table 1-1 lists the device information used for TID HDR Radiation Lot Acceptance Testing (RLAT).
| TID HDR Details: up to 30 krad(Si) | |
|---|---|
| TI Device Number | SN54SC4T00-SEP |
| Package | 14-pin PW (TSSOP) |
| Technology | LBC9 |
| Die Lot Number | 3059493RFB |
| A/T Lot Number and Date Code | 3615208ML3 / 36AEQVK |
| Quantity Tested | 12 irradiated devices + 4 control |
| Lot Accept or Reject | Devices passed 30 krad(Si) |
| HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
| HDR Dose Level | 30 krad(Si) |
| HDR Dose Rate | 197.93 -rad(Si)/s ionizing radiation |
| HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
| Irradiation Temperature | Ambient, room temperature |