SCLK058A February   2025  – March 2025 SN54SC8T595-SEP

 

  1.   1
  2.   2
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 SN54SC8T595-SEP Space Enhanced Plastic Production Flow
  6. 3Device Qualification
  7. 4Outgas Test Report
  8. 5Revision History

Device Introduction

SN54SC8T595-SEP is a radiation hardened device in a plastic package which allows this device to be used in space applications. The device was verified immune to 43MeV × cm2 / mg at 125°C for single event latch-up (SEL). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 30krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To maintain the quality of SN54SC8T595-SEP, the device is qualified with Space EP requirements. See Section 3 for further details.