SCLK077 February 2025 SN54SC8T139-SEP
Outgassing test was performed on 5 units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.
| Device | TML < 1.0% |
CVCM < 0.1% |
|---|---|---|
| SN54SC8T139MPWTSEP | Pass | Pass |