SCLS140G December 1982 – February 2025 SN54HC373 , SN54HC373-SP , SN74HC373
PRODUCTION DATA
In this application, the SNx4HC373 is used to control an 8-bit data bus.
Outputs can be held in the high-impedance state, held in the last known state, or change together with the data inputs, depending on the control inputs at LE and OE coming from the bus controller.