SCLS143E December 1982 – December 2024 SN54HC393 , SN74HC393
PRODUCTION DATA
SN54HC393 J or W Package, 14-Pin CDIP or CFP;
| PIN | TYPE1 | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1CLK | 1 | I | Counter 1 Clock Input |
| 1CLR | 2 | I | Counter 1 Clear Input |
| 1QA | 3 | O | Counter 1 A Output |
| 1QB | 4 | O | Counter 1 B Output |
| 1QC | 5 | O | Counter 1 B Output |
| 1QD | 6 | O | Counter 1 B Output |
| GND | 7 | G | Ground |
| 2QD | 8 | O | Counter 2 D Output |
| 2QC | 9 | O | Counter 2 C Output |
| 2QB | 10 | O | Counter 2 B Output |
| 2QA | 11 | O | Counter 2 A Output |
| 2CLR | 12 | I | Counter 2 Clear Input |
| 2CLK | 13 | I | Counter 2 Clock Input |
| VCC | 14 | P | VCC |